??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC W323-0000-10-001-MW8334-020
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC W323-0000-10-001-MW8334-020
VERF
Availability
Available
BC
Order code
BCC0FE0
TC
Artikelbezeichnung
BCC W323-0000-10-001-MW8334-020
PX
Product view
50980_03
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M8x1-Female, angled, 3-pin, A-coded, Switching output = Complementary, Cable = PUR black, 2 m, Number of conductors = 3, Conductor cross-section = 0.34 mm², Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP65, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.